??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS S44KK02-PSCFNG-EP00,3-GS49
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S44KK02-PSCFNG-EP00,3-GS49
VERF
Availability
Available
BC
Order code
BCS00ZR
TC
Product identifier
BCS S44KK02-PSCFNG-EP00,3-GS49
PX
Product view
49923_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.033 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00ZR
DESCRIPT
Description
Dimension = Ø 11.9 x 62.5 mm, Series = S44, Thread (A) = G 1/4", Installation = non-flush, Connection = Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 10 Hz, Sensitivity = media-dependent, adjustable, Housing material = PEEK, Material sensing surface = PEEK, Ambient temperature = -5...105 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.